text.skipToContent text.skipToNavigation

NX Room Controller

by multiple brands 

Collection Name:  NX Distributed Intelligence

Catalog ID: NXRC2-1RD-UNV

NXRC Series, Room Controller, Switch Type: 1 SPST Switched, one Dimming Output, Voltage Rating: 120 VAC;277 VAC;347 VAC, Dimming Range: 0-10VDC.

  • Single or dual relay versions for On/Off or bi-level control
  • Approved for use with controlled receptacles
  • Optional 0-10V interface for full range dimming control
  • Override push button and status LED per relay/dimmer
  • SmartPORT auto configuration support for NX Occupancy Sensors, Daylight Sensors and Smart Switch Stations
  • Advanced" wireless Bluetooth configuration with free iOS and Android Apps
  • Intelligently and automatically responds to sensors and switches in the most energy efficient manner
  • Connect NX Room Controllers with CAT5 for additional loads
  • Schedules are held in the devices themselves (requires optional network connection)
  • UL Listed
  • Five-year limited warranty

Product Details

General

Accessibility
  • Direct Access
  • Internet Access
Application
  • Commerical Indoor
  • Education
  • Healthcare
  • Hospitality
  • Manufacturing
  • Retail
  • Warehouse
Controls - Applications
  • Commercial - Office
  • Commercial - Large Office/Open Area
  • Commercial - Conference Room
  • Automotive - Office
Dimming Range 0-10VDC
Environmental Conditions Indoor
Item Type Room Controller
Listings UL
Mounting Type Low Mount
Project Type
  • New Construction
  • Retrofit
Sensor Type Dual Technology
Space Planning Single-Space Integrated
Switch Type 1 SPST Switched, one Dimming Output
Technology
  • Motion Sensing
  • Daylight Harvesting
  • Dimming
Type Controls
UPC 640181724830

Dimensions

Weight 1.0 lb

Electrical Ratings

Power Rating Low Voltage
Voltage Rating
  • 120 VAC
  • 277 VAC
  • 347 VAC