text.skipToContent text.skipToNavigation

NX Smart Switches

by Hubbell Control Solutions 

Collection Name:  NX Distributed Lighting Controls System

Catalog ID: NXSW-1-GY

NX Smart Switch, Number of Buttons: 1, Switch Type: toggle switch, Connectivity: plug and play with NX SmartPORT™, Color: Gray.

  • Attractive, architecturally-pleasing decorator style design
  • Gang-able with other decorator type devices
  • Up to six buttons in a single gang
  • Plug and play integration with NX Room Controllers
  • Five-year limited warranty

Product Details

General

Ambient Temp. Range
  • 32 to 104 °F
  • 0 to 40 °C
Color Gray
Construction Housing – Rugged, high-impact, injection-molded plastic
Controls - Applications
  • Commercial - Office
  • Commercial - Large Office/Open Area
  • Commercial - Conference Room
  • Commercial - Bathrooms
  • Automotive - Office
Environmental Conditions Indoor use only
Listings UL
Mounting Type
  • Single Gang Switch Box
  • multi-gang switch box
Number of Buttons 1
Operating Temperature
  • 32 to 104 °F
  • 0 to 40 °C
Product Category NXSW
Project Type
  • New Construction
  • Retrofit
Series NX Smart Switch
Switch Type toggle switch
Type Controls
UPC 640181711199

Dimensions

Weight 1.6 oz

Electrical Ratings

Connectivity plug and play with NX SmartPORT™
Wattage
  • 120VAC @ 0.1 W
  • 277VAC @ 0.1 W
  • 347VAC @ 0.1 W