text.skipToContent text.skipToNavigation

NX Specialty Switches

by multiple brands 

Collection Name:  NX Distributed Lighting Controls System

Catalog ID: NXSW-BTNONL-BK

Hubbell Building Automation’s NX Specialty Switch Stations provide manual control of the NX System. The NX Switch Stations include an On/Off switch, an On/Raise/Lower/Off switch, a 4-button Preset switch for scene control, a Scene Switch with 4 presets plus Raise/Lower, a Raise/Lower dimmer switch and a Timed On switch. All Switch Stations provide plug and play integration with the wired or wireless NX Room Controllers or Smart Port Module.

  • Attractive, architecturally-pleasing decorator style design
  • Multiple switch options available
  • All switches mount to standard single or multi-gang wall boxes
  • Plug and play integration with NX Room Controller
  • Five-year limited warranty

Product Details

General

Application Indoor
Color Black
Construction Housing – Rugged, high-impact, injection-molded plastic
Controls - Applications
  • Industrial - Office
  • Commercial - Office
  • Commercial - Large Office/Open Area
  • Commercial - Conference Room
  • Commercial - Bathrooms
  • Automotive - Office
Environmental Conditions Indoor use only
Listings UL
Product Category NXSW
Project Type
  • New Construction
  • Retrofit
Temperature Rating 32 Deg F to 104 Deg F
Type Controls
UPC 640181716217

Dimensions

Weight 1.6 oz