text.skipToContent text.skipToNavigation

ATD1000CRP

by Security Lighting 

Switches and Lighting Controls, Occupancy Sensors, Adaptive Dual-Technology Ceiling Sensor, 1000 Square Feet Coverage, With Relay

  • Coverage 1000 sq. ft. (180°) with photocell and isolated relay, low voltage sensor
  • Minimize the risk of false triggering
  • lights turning ON when the space is un-occupied. Offer the best performance for most applications
  • Office White ABS enclosure blends with ceiling tile
  • Relay to interface with auxiliary systems such as HVAC
  • Red LED indicates passive infrared detection and Green LED indicates ultrasonic detection
  • "Install and Forget" operation. Auto-adjusting adaptive technology eliminates manual adjustments

Product Details

General

Application Compatible with most LED and CFL
Color Office White
Environmental Conditions Indoor Dry Unless Protected By Additional Means
Indicator(s) Type PIR= Red LED, Ultrasonic= Green LED
Material ABS (Acrylonitrile butance styrene - Thermoplastic polymer)
Material - Mounting Hardware Screw Mounting
Mounting Type Ceiling Mount
Operating Temperature 32°F to 104°F (0°C to 40°C) with rate of change not exceeding 20°F(11°C) per hour
Photocell Yes

Dimensions

Diameter 4.5 in
Mounting Height 8-12 ft

Electrical Ratings

Voltage Rating 24 VDC

Certifications and Compliance

Industry Standard(s)
  • ASHRAE 90.1 Compliant
  • cULus Listed To UL244A