text.skipToContent text.skipToNavigation

Dimming WASP Fixture Sensor

by Hubbell Lighting Components 

Collection Name:  WASP Occupancy Sensor Product Line

Catalog ID: WSPEM24V-D

Dimming WASP occupancy sensor and controller, Mounting Type: End Mount, Voltage Rating: 24 VDC, Environmental Conditions: Indoor;Outdoor;Low Temperature (-40° C), Dimming Range: 0-10V, Color: White.

  • Digital Passive Infrared (PIR) sensor
  • Controls 0-10V dimmable ballasts
  • Daylight sensor for daylight harvesting applications
  • End mount and surface mount versions
  • Interchangeable High/Low area detection options
  • Low temperature/Watertight/Indoor-Outdoor versions
  • UL and cUL listed
  • 5 year warranty

Product Details

General

Application
  • Garages
  • Gymnasiums
  • Cold Storage
  • Parking Lots
  • Manufacturing Floors
  • Site/Area
  • Warehouses
Color White
Dimming Range 0-10V
Environmental Conditions
  • Indoor
  • Outdoor
  • Low Temperature (-40° C)
Listings
  • UL
  • cUL
  • IP65
Mounting Type End Mount
Operating Temperature
  • -40 to 149 °F
  • -40 to 65 °C
Series Dimming WASP occupancy sensor and controller
Technology
  • 0-10V Dimming
  • Daylight Harvesting
UPC 640181706805

Dimensions

Mounting Height 16-45 ft

Electrical Ratings

Connectivity Wired
Voltage Rating 24 VDC

Certifications and Compliance

Industry Standard(s)
  • UL and cUL Listed
  • California Title 24 compliant