text.skipToContent text.skipToNavigation

LightHAWK® Dimming Passive Infrared Wall Switch Sensor

by Hubbell Lighting Components 

Collection Name:  LightHAWK2 Wall Switch Vacancy/Occupancy Sensor Product Line

Catalog ID: LHDMMTS2-N-WH

The LightHAWK2 Dimming Wall Switch Sensor combines passive infrared (PIR) technology with the additional energy savings of 0-10V dimming. The user can set the occupied level to a predetermined level or set the sensor to activate to the last-used dimming level. With ON/OFF and Dimming Control, the user can easily adjust the light level for their area. This sensor has a coverage area of up to 1,000 square feet and 180° of detection.

  • Digital passive infrared (PIR) sensor
  • IntelliDAPT self-adaptive technology; no manual adjustment required
  • Occupancy (auto-on) and Vacancy (manual-on) operating modes
  • 1,000 square-foot, 180° coverage area
  • RhinoTuff lens
  • 120/277 VAC operation
  • No minimum load requirement
  • Zero Arc Point Switching
  • Five-year limited warranty

Product Details

General

Application Closets
Environmental Conditions Indoor
Listings
  • UL
  • cUL
Mounting Type Single Gang Wall Switch Box
Sensor Type Passive Infrared
Technology
  • 0-10V Dimming
  • Daylight Harvesting
  • IntelliDAPT®
  • Vandal Resistant
UPC 640181724687
Warranty Length 5 Year Warranty

Dimensions

Mounting Height Standard Wallbox ft
Weight 0.5 lb

Electrical Ratings

Connectivity Wired
Voltage Rating
  • Low Voltage, 24 VDC
  • Line Voltage, 120 V-347 V

Certifications and Compliance

Industry Standard(s)
  • UL and cUL Listed
  • California Title 24 compliant

Resources/Downloads