text.skipToContent text.skipToNavigation

LightHAWK® Dual Technology Wall Switch Sensor

by Hubbell Control Solutions 

Collection Name:  LightHAWK2 Wall Switch Vacancy/Occupancy Sensor Product Line

Catalog ID: LHMTS1-N-WH

LightHAWK2 Neutral Multi-Technology Wall Switch Sensor with IntelliDAPT, Single Circuit, One Button, 120/277VAC, 1000 Sq. Ft., Photocell, White.

  • Digital dual technology: Ultrasonic and Passive Infrared
  • 1 or 2 relay models for single-level switching or bi-level switching
  • IntelliDAPT self-adaptive technology; no manual adjustment required
  • Occupancy (auto-on) and Vacancy (manual-on) operating modes
  • Available with or without Neutral
  • 1,000 square-foot, 180° coverage area
  • RhinoTuff lens
  • 120/277 VAC operation
  • No minimum load requirement
  • Zero Arc Point Switching
  • Five-year limited warranty

Product Details

General

Application
  • Break Rooms
  • Cafeterias
  • Classrooms - Small
  • Conference Rooms
  • Meeting Rooms
  • Private Offices
  • Training Rooms
Color White
Environmental Conditions Indoor
Listings UL
Mounting Type Single Gang Wall Switch Box
Operating Temperature 32 to 104 °F
Power Supply 120/277V AC, 50/60Hz347V AC, 50/60Hz, 24V DC
Sensor Type
  • Passive Infrared
  • Ultrasonic
Space Planning Stand-Alone Solutions
Technology
  • Daylight Harvesting
  • IntelliDAPT®
UPC 640181903938
Warranty Length 5 Year Warranty

Dimensions

Mounting Height Standard Wallbox ft
Weight 0.5 lb

Electrical Ratings

Connectivity Wired
Voltage Rating
  • Low Voltage, 24 VDC
  • Line Voltage, 120 V-347 V