text.skipToContent text.skipToNavigation

LightHAWK® Dual Technology Wall Switch Sensor

By Hubbell Control Solutions 

Collection Name:  LightHAWK2 Wall Switch Vacancy/Occupancy Sensor Product Line

Catalog ID: LHMTD2-24V-IV

By Hubbell Control Solutions
Catalog ID:  LHMTD2-24V-IV
With a coverage area of up to 1,000 square feet and 180° of detection, the LightHAWK Dual Technology Wall Switch Sensor combines ultrasonic (US) and passive infrared (PIR) technologies for unequaled motion detection. By far the most versatile and widely used sensor in the LightHAWK2 product line, this sensor can be used in a large number of applications,and won't leave users waving their hands in the dark.
  • Digital dual technology: Ultrasonic and Passive Infrared
  • 1 or 2 relay models for single-level switching or bi-level switching
  • IntelliDAPT self-adaptive technology; no manual adjustment required
  • Occupancy (auto-on) and Vacancy (manual-on) operating modes
  • Available with or without Neutral
  • 1,000 square-foot, 180° coverage area
  • RhinoTuff lens
  • 120/277 VAC operation
  • No minimum load requirement
  • Zero Arc Point Switching
  • Five-year limited warranty

More Options

Product Details

General