text.skipToContent text.skipToNavigation

LightHAWK® Passive Infrared Wall Switch Sensor

by Hubbell Control Solutions 

Collection Name:  LightHAWK2 Wall Switch Vacancy/Occupancy Sensor Product Line

Catalog ID: LHDCIRD2-N-WH

The LightHAWK Passive Infrared Wall Switch Sensor uses passive infrared (PIR) technology to detect motion. The most affordable of the motion detecting technologies, this sensor type is ideal for detecting large motion in areas with an unobstructed view of the sensor. This sensor has a coverage area of up to 1,000 square feet and 180° of detection.

  • Digital Passive Infrared (PIR) sensor
  • IntelliDAPT self-adaptive technology; no manual adjustment required
  • 1 or 2 relay models for single-level switching or bi-level switching
  • Occupancy (auto-on) and Vacancy (manual-on) operating modes
  • Available with or without Neutral
  • 1,000 square-foot, 180° coverage area
  • RhinoTuff lens
  • 120/277 VAC operation
  • No minimum load requirement
  • Zero Arc Point Switching
  • Five-year limited warranty

Product Details

General

Environmental Conditions Indoor
Listings UL
Technology
  • Daylight Harvesting
  • IntelliDAPT®
UPC 640181714534
Warranty Length 5 Year Warranty

Dimensions

Weight 0.5 lb

Electrical Ratings

Connectivity Wired
Voltage Rating
  • Low Voltage, 24 VDC
  • Line Voltage, 120 V-347 V