text.skipToContent text.skipToNavigation

LightHAWK® Passive Infrared Wall Switch Sensor

By Hubbell Control Solutions 

Collection Name:  LightHAWK2 Wall Switch Vacancy/Occupancy Sensor Product Line

Catalog ID: LHIRD2-24V-WH

By Hubbell Control Solutions
Catalog ID:  LHIRD2-24V-WH
DISCONTINUED - N/A, Voltage Rating: 24 VDC, Operating Temperature: 32 to 104 °F;0 to 40 °C, Mounting Type: Single Gang Wall Switch Box, Environmental Conditions: Indoor, Color: White.
  • Digital Passive Infrared (PIR) sensor
  • IntelliDAPT self-adaptive technology; no manual adjustment required
  • 1 or 2 relay models for single-level switching or bi-level switching
  • Occupancy (auto-on) and Vacancy (manual-on) operating modes
  • Available with or without Neutral
  • 1,000 square-foot, 180° coverage area
  • RhinoTuff lens
  • 120/277 VAC operation
  • No minimum load requirement
  • Zero Arc Point Switching<