text.skipToContent text.skipToNavigation

LightHAWK® Ultrasonic Wall Switch Sensor

by Hubbell Lighting Components 

Collection Name:  LightHAWK2 Wall Switch Vacancy/Occupancy Sensor Product Line

Catalog ID: LHUSS1-G-WH-M

LightHAWK2 Vacancy Ultrasonic Wall Switch Sensor with IntelliDAPT, Single Circuit, One Button, 120/277VAC, 400 Sq. Ft., Photocell, White.

  • Digital Ultrasonic (US) sensor
  • IntelliDAPT self-adaptive technology; no manual adjustment required
  • 1 or 2 relay models for single-level switching or bi-level switching
  • Occupancy (auto-on) and Vacancy (manual-on) operating modes
  • Available with or without Neutral
  • 400 square-foot, 180° coverage area
  • 120/277 VAC operation
  • No minimum load requirement
  • Zero Arc Point Switching
  • Five-year limited warranty

Product Details

General

Application
  • Restrooms
  • Storage Facilities
Environmental Conditions Indoor
Listings UL
Mounting Type Single Gang Wall Switch Box
Sensor Type Ultrasonic
Technology
  • Daylight Harvesting
  • IntelliDAPT®
UPC 640181705488
Warranty Length 5 Year Warranty

Dimensions

Mounting Height Standard Wallbox ft

Electrical Ratings

Connectivity Wired
Voltage Rating
  • Low Voltage, 24 VDC
  • Line Voltage, 120 V-347 V

Certifications and Compliance

Industry Standard(s) Title 24 Compliant