text.skipToContent text.skipToNavigation

LightHAWK® Ultrasonic Wall Switch Sensor

by Hubbell Lighting Components 

Collection Name:  LightHAWK2 Wall Switch Vacancy/Occupancy Sensor Product Line

Catalog ID: LHDCUSD2-G-WH

The LightHAWK Ultrasonic Wall Switch Sensor uses ultrasonic (US) technology for detecting minor movement in areas with line-of-sight obstacles such as cubicles and stalls. Because ultrasonic technology is volumetric in nature, its coverage pattern can adapt itself to fill oddly shaped spaces such as alcoves, recesses, and nooks. This sensor has a coverage area of up to 400 square feet and 180° of detection. This sensor includes Hubbell Control Solutions' patented IntelliDAPT® technology.

  • Digital Ultrasonic (US) sensor
  • IntelliDAPT self-adaptive technology; no manual adjustment required
  • 1 or 2 relay models for single-level switching or bi-level switching
  • Occupancy (auto-on) and Vacancy (manual-on) operating modes
  • Available with or without Neutral
  • 400 square-foot, 180° coverage area
  • 120/277 VAC operation
  • No minimum load requirement
  • Zero Arc Point Switching
  • Five-year limited warranty

Product Details

General

Application
  • Restrooms
  • Storage Facilities
Color
  • White
  • Ivory
  • Light Almond
  • Gray
  • Black
Environmental Conditions Indoor
Listings UL
Mounting Type Single Gang NEMA Style Switch Box
Operating Temperature 32° to 104°F (0° to 40°C)
Sensor Type Ultrasonic
Space Planning Stand-Alone Solutions
Technology
  • Daylight Harvesting
  • Motion Sensing
  • IntelliDAPT®
Type
  • Controls
  • Sensors
UPC 640181716033
Warranty Length 5 Year Warranty

Dimensions

Mounting Height Standard Wallbox ft

Electrical Ratings

Connectivity Wired
Voltage Rating
  • 24 V
  • 120/277 V
  • 347 V

Certifications and Compliance

Industry Standard(s) Title 24 Compliant