text.skipToContent text.skipToNavigation

LightOWL® Passive Infrared Acoustic Wall Mount Sensor

by Hubbell Control Solutions 

Collection Name:  LightOWL Wall Mount Vacancy/Occupancy Sensor Product Line

Catalog ID: LODIA

The LODIA combines passive infrared (PIR) and acoustic (sound-activated) technologies to turn lighting on and off based on occupancy. This sensor features Hubbell Control Solutions' patented IntelliDAPT technology, which makes all the sensor adjustments automatically. Throughout the product's lifespan, smart software analyzes the controlled area and makes digital adjustments to sensitivity and timer settings. Occupancy sensors with IntelliDAPT provide a maintenance-free "Install and Forget" operation.

  • IntelliDAPT self-adaptive technology; no manual adjustment required
  • All-digital dual technology (passive infrared [PIR] and acoustic) sensor
  • Non-volatile memory for sensor settings
  • 1,600 square-foot coverage area
  • Optional relay and photocell control
  • Optional Quick to Install (QTI) connector
  • UL and cUL listed
  • 5-year warranty

Product Details

General

Application
  • Healthcare
  • Hospitals
Color Off White
Environmental Conditions Indoor
Listings
  • UL
  • cUL
Mounting Type Wall Mount
Operating Temperature 32° to 104°F (0° to 40°C)
Sensor Type Passive Infrared and Acoustic
Technology IntelliDAPT®
Type Motion Sensors
Warranty Length 5 Year Warranty

Dimensions

Mounting Height Recommended Max 12 ft

Electrical Ratings

Amperage Rating 33 mA
Connectivity Wired
Power Rating Low Voltage
Voltage Rating Low Voltage, 24 VDC

Certifications and Compliance

Industry Standard(s)
  • UL and cUL Listed
  • Title 24 Compliant