text.skipToContent text.skipToNavigation

OMNI® Line Voltage Acoustic and PIR Ceiling Sensor

by Hubbell Lighting Components 

Collection Name:  OMNI Ceiling Mount Vacancy/Occupancy Sensor Product Line

The OMNIDIA line voltage ceiling sensor combines passive infrared (PIR) and acoustic (sound-activated) technologies to turn lighting systems on and off based on occupancy. The OMNIDIA features Hubbell Control Solutions' patented IntelliDAPT technology, which makes all the sensor adjustments automatically. Throughout the product's lifespan, smart software analyzes the controlled area and makes digital adjustments to sensitivity and timer settings. Occupancy sensors with IntelliDAPT provide a maintenance-free "Install and Forget" operation.

  • IntelliDAPT self-adaptive technology; no manual adjustment required
  • All-digital dual technology (acoustic and passive infrared [PIR]) sensor
  • Non-volatile memory for sensor settings
  • 450 square-foot coverage
  • Self-contained power supply
  • Universal voltage (100-277 VAC; 50/60Hz)
  • UL and cUL listed
  • California Title 24 compliant
  • Five-year warranty

Product Details

General

Application
  • Healthcare
  • Hospitals
Color Off White
Environmental Conditions Indoor
Listings
  • UL
  • cUL
Mounting Type
  • Ceiling Mount
  • Surface Mount
Operating Temperature 32° to 104°F (0° to 40°C)
Sensor Type Passive Infrared and Acoustic
Technology IntelliDAPT®
Warranty Length 5 Year Warranty

Dimensions

Mounting Height 8 - 12 ft

Electrical Ratings

Amperage Rating 16-20 A
Connectivity Wired
Power Rating Line Voltage
Voltage Rating Line Voltage, 120 V-277 V

Certifications and Compliance

Industry Standard(s)
  • UL and cUL Listed
  • California Title 24 compliant

Resources/Downloads

Stocked Items

Catalog Number UPC Product Description
Catalog Number OMNIDIABP1277 UPC 640181411921 Product Description OMNI-BP Passive Infrared & Acoustic Ceiling Sensor with IntelliDAPT, 450 Sq. Ft., Line-Voltage, 120-277VAC, White Check Inventory