text.skipToContent text.skipToNavigation

OMNI® Line Voltage Ultrasonic Ceiling Sensor

by Hubbell Lighting Components 

Collection Name:  OMNI Ceiling Mount Vacancy/Occupancy Sensor Product Line

The OMNIUSBP1277 line voltage ceiling sensor uses ultrasonic (US) technology to turn lighting on and off based on occupancy. Designed specifically for both areas with obstructions (e.g. columns, cubicles, stalls, and filing cabinets) and areas with long periods of minor-motion activity (e.g. typing), this sensor features Hubbell Control Solutions' patented IntelliDAPT technology, which makes all the sensor adjustments automatically. Throughout the product's lifespan, smart software analyzes the controlled area and makes digital adjustments to sensitivity and timer settings. Occupancy sensors with IntelliDAPT provide a maintenance free "Install and Forget" operation.

  • IntelliDAPT self-adaptive technology; no manual adjustment required
  • All-digital ultrasonic (US) technology
  • Non-volatile memory for sensor settings
  • 500-2,000 square-foot coverage area (depending on model)
  • Self-contained power supply
  • Universal voltage (100-277 VAC; 50/60Hz)
  • UL and cUL listed
  • California Title 24 compliant
  • Five-year warranty

Product Details

General

Application
  • Hallways
  • Kitchens
  • Libraries
  • Restrooms
  • Stairways
  • Storage Facilities
Color Off White
Environmental Conditions Indoor
Listings
  • UL
  • cUL
Mounting Type
  • Ceiling Mount
  • Surface Mount
Operating Temperature 32° to 104°F (0° to 40°C)
Sensor Type Ultrasonic
Technology IntelliDAPT®
Warranty Length 5 Year Warranty

Dimensions

Mounting Height 8 - 12 ft

Electrical Ratings

Amperage Rating 16-20 A
Connectivity Wired
Power Rating Line Voltage
Voltage Rating Line Voltage, 120 V-277 V

Certifications and Compliance

Industry Standard(s)
  • UL and cUL Listed
  • California Title 24 compliant

Resources/Downloads

Stocked Items

Catalog Number UPC Product Description
Catalog Number OMNIUS1000BP1277 UPC 640181411983 Product Description OMNI-BP Ultrasonic Ceiling Sensor with IntelliDAPT, 1000 Sq. Ft., Line-Voltage, 120-277VAC, White Check Inventory
Catalog Number OMNIUS1000BP1277-U UPC 640181500489 Product Description US CLG SENS, 1000 SQ', 120/277VAC US Check Inventory
Catalog Number OMNIUS500BP1277 UPC 640181412003 Product Description OMNI-BP Ultrasonic Ceiling Sensor with IntelliDAPT, 500 Sq. Ft., Line-Voltage, 120-277VAC, White Check Inventory