text.skipToContent text.skipToNavigation

OMNI® Line Voltage Ultrasonic Ceiling Sensor

by Hubbell Lighting Components 

Collection Name:  OMNI Ceiling Mount Vacancy/Occupancy Sensor Product Line

Catalog ID: OMNIUS500BP1277

OMNI-BP Ultrasonic Ceiling Sensor with IntelliDAPT, 500 Sq. Ft., Line-Voltage, 120-277VAC, White.

  • IntelliDAPT self-adaptive technology; no manual adjustment required
  • All-digital ultrasonic (US) technology
  • Non-volatile memory for sensor settings
  • 500-2,000 square-foot coverage area (depending on model)
  • Self-contained power supply
  • Universal voltage (100-277 VAC; 50/60Hz)
  • UL and cUL listed
  • California Title 24 compliant
  • Five-year warranty

Product Details

General

Application
  • Hallways
  • Kitchens
  • Libraries
  • Restrooms
  • Stairways
  • Storage Facilities
Color Off White
Environmental Conditions Indoor
Listings
  • UL
  • cUL
Mounting Type
  • Ceiling Mount
  • Surface Mount
Operating Temperature 32° to 104°F (0° to 40°C)
Sensor Type Ultrasonic
Technology IntelliDAPT®
UPC 640181412003
Warranty Length 5 Year Warranty

Dimensions

Mounting Height 8 - 12 ft

Electrical Ratings

Amperage Rating 16-20 A
Connectivity Wired
Power Rating Line Voltage
Voltage Rating Line Voltage, 120 V-277 V

Certifications and Compliance

Industry Standard(s)
  • UL and cUL Listed
  • California Title 24 compliant

Resources/Downloads