text.skipToContent text.skipToNavigation

OMNI® Line Voltage Ultrasonic and PIR Ceiling Sensor

by Hubbell Control Solutions 

Collection Name:  OMNI Ceiling Mount Vacancy/Occupancy Sensor Product Line

The OMNIDTBP1277 line voltage ceiling sensor combines ultrasonic (US) and passive infrared (PIR) technologies to turn lighting bon and off based on occupancy. This dual technology provides accurate turn-ons while virtually eliminating false-offs. This sensor features Hubbell Control Solutions' patented IntelliDAPT technology, which makes all the sensor adjustments automatically. Throughout the product's lifespan, smart software analyzes the controlled area and makes digital adjustments to sensitivity and timer settings. Occupancy sensors with IntelliDAPT provide a maintenance-free"Install and Forget" operation.

  • IntelliDAPT self-adaptive technology; no manual adjustment required
  • All-digital dual technology (ultrasonic [US] and passive infrared [PIR]) sensor
  • Non-volatile memory for sensor settings
  • 500-2,000 square-foot coverage area (depending on model)
  • Self-contained power supply
  • Universal voltage (100-277 VAC; 50/60Hz)
  • UL and cUL listed
  • California Title 24 compliant
  • Five-year warranty

Product Details

General

Application
  • Cafeterias
  • Classrooms - Large
  • Conference Halls
  • Conference Rooms
  • Labs
  • Libraries
  • Open Offices
  • Show Floors
  • Training Rooms
  • Break Rooms
  • Classrooms - Small
  • Closets
  • Meeting Rooms
  • Private Offices
Color Off White
Environmental Conditions Indoor
Listings
  • UL
  • cUL
Mounting Type
  • Surface Mount
  • Ceiling Mount
Operating Temperature 32° to 104°F (0° to 40°C)
Sensor Type
  • Ultrasonic
  • Passive Infrared
Technology IntelliDAPT®
Warranty Length 5 Year Warranty

Dimensions

Mounting Height 8 - 12 ft

Electrical Ratings

Amperage Rating 16-20 A
Connectivity Wired
Power Rating Line Voltage
Voltage Rating Line Voltage, 120 V-277 V

Certifications and Compliance

Industry Standard(s)
  • UL and cUL Listed
  • California Title 24 compliant

Resources/Downloads

Stocked Items

Catalog Number UPC Product Description
Catalog Number OMNIDT1000BP1277 UPC 640181411938 Product Description OMNI-BP Passive Infrared & Ultrasonic Ceiling Sensor with IntelliDAPT, 1000 Sq. Ft., Line-Voltage, 120-277VAC, White Check Inventory
Catalog Number OMNIDT2000BP1277 UPC 640181411945 Product Description OMNI-BP Passive Infrared & Ultrasonic Ceiling Sensor with IntelliDAPT, 2000 Sq. Ft., Line-Voltage, 120-277VAC, White Check Inventory
Catalog Number OMNIDT500BP1277-U UPC 640181500458 Product Description PIR+US CLG SENS, 500 SQ', 120/277VAC US Check Inventory