text.skipToContent text.skipToNavigation

OMNI® Line Voltage Ultrasonic and PIR Ceiling Sensor

by multiple brands 

Collection Name:  OMNI Ceiling Mount Vacancy/Occupancy Sensor Product Line

Catalog ID: OMNIDT1000BP1277

OMNI-BP Passive Infrared & Ultrasonic Ceiling Sensor with IntelliDAPT, 1000 Sq. Ft., Line-Voltage, 120-277VAC, White.

  • IntelliDAPT self-adaptive technology; no manual adjustment required
  • All-digital dual technology (ultrasonic [US] and passive infrared [PIR]) sensor
  • Non-volatile memory for sensor settings
  • 500-2,000 square-foot coverage area (depending on model)
  • Self-contained power supply
  • Universal voltage (100-277 VAC; 50/60Hz)
  • UL and cUL listed
  • California Title 24 compliant
  • Five-year warranty

Product Details

General

Application
  • Cafeterias
  • Classrooms - Large
  • Conference Halls
  • Conference Rooms
  • Labs
  • Libraries
  • Open Offices
  • Show Floors
  • Training Rooms
  • Break Rooms
  • Classrooms - Small
  • Closets
  • Meeting Rooms
  • Private Offices
Color Off White
Environmental Conditions Indoor
Listings
  • UL
  • cUL
Mounting Type
  • Surface Mount
  • Ceiling Mount
Operating Temperature 32° to 104°F (0° to 40°C)
Sensor Type
  • Ultrasonic
  • Passive Infrared
Technology IntelliDAPT®
UPC 640181411938
Warranty Length 5 Year Warranty

Dimensions

Mounting Height 8 - 12 ft
Weight 1 lb

Electrical Ratings

Amperage Rating 16-20 A
Connectivity Wired
Power Rating Line Voltage
Voltage Rating Line Voltage, 120 V-277 V

Certifications and Compliance

Industry Standard(s)
  • UL and cUL Listed
  • California Title 24 compliant

Resources/Downloads