text.skipToContent text.skipToNavigation

OMNI® Low Voltage PIR Ceiling Sensor

by Hubbell Lighting Components 

Collection Name:  OMNI Ceiling Mount Vacancy/Occupancy Sensor Product Line

Catalog ID: OMNIIRL

OMNI Passive Infrared Ceiling Sensor with IntelliDAPT, 1500 Sq. Ft., White.

  • IntelliDAPT self-adaptive technology – no manual adjustment required
  • All-digital passive infrared (PIR) sensor
  • Non-volatile memory for sensor settings
  • 450-1,500 square-foot coverage area (depending on model)
  • Optional relay and photocell control
  • Optional Quick to Install (QTI) connector
  • UL and cUL listed
  • 5-year warranty

Product Details

General

Application
  • Cleanrooms
  • Cafeterias
  • Closets
  • Storage Facilities
  • Break Rooms
Color White
Environmental Conditions Indoor
Listings
  • UL
  • cUL
Mounting Type
  • Surface
  • Ceiling
Operating Temperature 32° to 104°F (0° to 40°C)
Technology
  • Motion Sensing
  • IntelliDAPT®
Type
  • Controls
  • Sensors
UPC 640181403360
Warranty Length 5 Year Warranty

Dimensions

Mounting Height 8ft - 12 ft

Electrical Ratings

Amperage Rating 33 mA
Connectivity Wired
Voltage Rating 24 VDC

Certifications and Compliance

Industry Standard(s)
  • UL and cUL Listed
  • California Title 24 compliant