text.skipToContent text.skipToNavigation

OMNI® Low Voltage Ultrasonic Ceiling Sensor

by Hubbell Lighting Components 

Collection Name:  OMNI Ceiling Mount Vacancy/Occupancy Sensor Product Line

Catalog ID: OMNIUS2000

OMNI Ultrasonic Ceiling Sensor with IntelliDAPT, 2000 Sq. Ft., White.

  • IntelliDAPT self-adaptive technology; no manual adjustment required
  • All-digital ultrasonic (US) sensor
  • Non-volatile memory for sensor settings
  • 500-2,000 square-foot coverage area (depending on model)
  • Optional relay and photocell control
  • Optional Quick to Install (QTI) connector
  • UL and cUL listed
  • 5-year warranty

Product Details

General

Application
  • Hallways
  • Kitchens
  • Libraries
  • Restrooms
  • Stairways
  • Storage Facilities
Color White
Environmental Conditions Indoor
Listings
  • UL
  • cUL
Mounting Type
  • Ceiling Mount
  • Surface Mount
Operating Temperature 32° to 104°F (0° to 40°C)
Sensor Type Ultrasonic
Technology IntelliDAPT®
UPC 640181403162
Warranty Length 5 Year Warranty

Dimensions

Mounting Height 8ft - 12 ft
Weight 0.5 lb

Electrical Ratings

Amperage Rating 33 mA
Connectivity Wired
Power Rating Low Voltage
Voltage Rating Low Voltage, 24 VDC

Certifications and Compliance

Industry Standard(s)
  • UL and cUL Listed
  • California Title 24 compliant