text.skipToContent text.skipToNavigation

OMNI® Low Voltage Ultrasonic Ceiling Sensor

by Hubbell Lighting Components 

Collection Name:  OMNI Ceiling Mount Vacancy/Occupancy Sensor Product Line

The OMNIUS uses ultrasonic (US) technology to turn lighting on and off based on occupancy. Designed specifically for both areas with obstructions (e.g. columns, cubicles, stalls, and filing cabinets) and areas with long periods of minor-motion activity (e.g. typing), this sensor features Hubbell Control Solutions' patented IntelliDAPT technology, which makes all the sensor adjustments automatically. Throughout the product's lifespan, smart software analyzes the controlled area and makes digital adjustments to sensitivity and timer settings. Occupancy sensors with IntelliDAPT provide a maintenance-free "Install and Forget" operation.

  • IntelliDAPT self-adaptive technology; no manual adjustment required
  • All-digital ultrasonic (US) sensor
  • Non-volatile memory for sensor settings
  • 500-2,000 square-foot coverage area (depending on model)
  • Optional relay and photocell control
  • Optional Quick to Install (QTI) connector
  • UL and cUL listed
  • 5-year warranty

Product Details

General

Application
  • Hallways
  • Kitchens
  • Libraries
  • Restrooms
  • Stairways
  • Storage Facilities
Color Off White
Environmental Conditions Indoor
Listings
  • UL
  • cUL
Mounting Type
  • Ceiling Mount
  • Surface Mount
Operating Temperature 32° to 104°F (0° to 40°C)
Sensor Type Ultrasonic
Technology IntelliDAPT®
Warranty Length 5 Year Warranty

Dimensions

Mounting Height 8ft - 12 ft

Electrical Ratings

Amperage Rating 33 mA
Connectivity Wired
Power Rating Low Voltage
Voltage Rating Low Voltage, 24 VDC

Certifications and Compliance

Industry Standard(s)
  • UL and cUL Listed
  • California Title 24 compliant

Stocked Items

Catalog Number UPC Product Description
Catalog Number OMNIUS1000-U UPC 640181301642 Product Description US CLG SENS, 1000 SQ',OW Check Inventory
Catalog Number OMNIUS1000RP-U UPC 640181301659 Product Description US CLG SENS,1000 SQ',W/PCELL,OW Check Inventory
Catalog Number OMNIUS1000RPQTI UPC 640181403070 Product Description US CLG SENS 1000 SQ' w/ PCELL QTI Check Inventory
Catalog Number OMNIUS1000RPQTI-U UPC 640181300836 Product Description US CLG SENS 1000 SQ' w/ PCELL QTI USA Check Inventory
Catalog Number OMNIUS2000 UPC 640181403162 Product Description OMNI Ultrasonic Ceiling Sensor with IntelliDAPT, 2000 Sq. Ft., White Check Inventory
Catalog Number OMNIUS2000-U UPC 640181301666 Product Description US CLG SENS, 2000 SQ',OFF WH Check Inventory
Catalog Number OMNIUS2000QTI UPC 640181403186 Product Description OM2, OMNI-US2000 w/ QTI Check Inventory
Catalog Number OMNIUS2000RP UPC 640181403216 Product Description OMNI Ultrasonic Ceiling Sensor with IntelliDAPT, 2000 Sq. Ft., Relay & Photocell, White Check Inventory
Catalog Number OMNIUS2000RPQTI UPC 640181403247 Product Description OM2, OMNI-US2000RP w/ QTI Check Inventory
Catalog Number OMNIUS500-U UPC 640181301680 Product Description US CLG SENS, 500 SQ',OFF WH Check Inventory