text.skipToContent text.skipToNavigation

OMNI ® Low Voltage Ultrasonic and PIR Ceiling Sensor

by multiple brands 

Collection Name:  OMNI Ceiling Mount Vacancy/Occupancy Sensor Product Line

Catalog ID: OMNIDT2000RPQTI

OMNI® low voltage dual technology ultrasonic and passive infrared ceiling mounted occupancy sensor featuring IntelliDAPT®, 2000 square feet of coverage, relay and photocell included and Quick to Install (QTI) connector.

  • IntelliDAPT self-adaptive technology; no manual adjustment required
  • All-digital dual technology (ultrasonic [US] and passive infrared [PIR]) sensor
  • Non-volatile memory for sensor settings
  • 500-2,000 square-foot coverage area (depending on model)
  • Optional relay and photocell control
  • Optional Quick to Install (QTI) connector
  • UL and cUL listed
  • 5-year warranty

relay and photocell included and Quick to Install (QTI) connector

Product Details

General

Application
  • Cafeterias
  • Classrooms - Large
  • Conference Halls
  • Conference Rooms
  • Labs
  • Libraries
  • Open Offices
  • Show Floors
  • Training Rooms
  • Break Rooms
  • Classrooms-Small
  • Closets
  • Meeting Rooms
  • Private Offices
Color White
Environmental Conditions Indoor
Listings
  • UL
  • cUL
Mounting Type Mounting Base Provided
Operating Temperature 32° to 104°F (0° to 40°C)
Sensor Type
  • Passive Infrared
  • Ultrasonic
Technology IntelliDAPT®
UPC 640181402943
Warranty Length 5 Year Warranty

Dimensions

Dimensions 4.5 in x 4.5 in x 1.5 in
Height 1.5 in
Length 4.5 in
Mounting Height 8 - 12 ft
Weight 5 oz
Width 4.5 in

Electrical Ratings

Amperage Rating 33 mA
Connectivity Wired
Voltage Rating 24 VDC

Certifications and Compliance

Industry Standard(s)
  • UL and cUL Listed
  • California Title 24 compliant