text.skipToContent text.skipToNavigation

WASP Fixture Sensor

by Hubbell Control Solutions 

Collection Name:  WASP Occupancy Sensor Product Line

Catalog ID: WSPLWOEMUNV-GY

The Hubbell Control Solutions' WASP High Bay Occupancy Sensor is specifically designed for ON/OFF control of high bay fixtures in warehouses, distribution centers and similar facilities. The sensor is available in end mount and surface mount versions with either single or dual outputs. All WASP2 sensors feature a daylight sensor which can be used to increase energy savings by turning off lights when there is sufficient natural light.

  • Digital Passive Infrared (PIR) sensor
  • Supports mounting heights up to 45 ft.
  • Multiple (single and dual) output versions
  • End mount and surface mount versions
  • Unique Smart Cycling for improved lamp life
  • Interchangeable area and aisle lens options
  • Daylight sensor for daylight harvesting applications
  • Low voltage and line voltage (120/277/347VAC, 208/480VAC, 480VAC) models available
  • Low-temperature (-40°C)/water-tight versions available
  • UL and cUL listed
  • Five-year warranty

Product Details

General

Application
  • Garages
  • Gymnasiums
  • Cold Storage
  • Parking Lots
  • Manufacturing Floors
  • Site/Area
  • Warehouses
Color
  • White
  • Black
  • Gray
Environmental Conditions
  • Indoor
  • Outdoor
  • Low Temperature (-40° C)
Listings
  • UL
  • IP65
Mounting Type
  • High Mount
  • Low Mount
Operating Temperature
  • Indoor: 32° to 149°F (0° to 65°C)
  • Outdoor: -40° to 149°F (-40° to 65°C)
Technology Daylight Harvesting
UPC 640181719188

Dimensions

Mounting Height High Mount Lens: 30 ft outdoor/45 ft indoor ftLow Mount Lens: 16 ft ft

Electrical Ratings

Connectivity Wired
Voltage Rating
  • Line Voltage, 120 V-277 V
  • Low Voltage, 24 VDC