text.skipToContent text.skipToNavigation

WASP Fixture Sensor

By Hubbell Control Solutions 

Collection Name:  WASP Occupancy Sensor Product Line

Catalog ID: WSPLWOEM480-BK

By Hubbell Control Solutions
Catalog ID:  WSPLWOEM480-BK
N/A, Voltage Rating: Line Voltage, 120 V-277 V;Low Voltage, 24 VDC, Operating Temperature: -40 to 149 °F;-40 to 65 °C, Mounting Type: High Mount;Low Mount;End Mount;Fixture Mount, Environmental Conditions: Low-Temp/Watertight/Indoor/Outdoor, Color: Black
  • Digital Passive Infrared (PIR) sensor
  • Supports mounting heights up to 45 ft.
  • Multiple (single and dual) output versions<