text.skipToContent text.skipToNavigation

Enclosed 10 Amp SPDT Relays

by Hubbell Control Solutions 

Hubbell Control Solutions' RR1SPDTC relays provide an isolated N.O. / N.C. contact that can be used to integrate low voltage sensors to other building automation systems. The coil contained in these relays work off a variety of voltages from low voltage to high voltage. An externally visible LED indicates the status of the coil of the relay.

  • 10 Amp SPDT Relay
  • Available with either 10-30 VAC/DC/120 VAC Coil or 10-30 VAC/DC/208-277 VAC Coil
  • LED status indicator
  • N.O. and N.C. isolated contacts
  • UL and cUL listed
  • One-year warranty

Product Details

General

Accessibility Direct Access
Color Black
Environmental Conditions Indoor and Outdoor
Listings
  • UL
  • UL 916
  • UL 924
  • cUL
Project Type
  • New Construction
  • Retrofit
Space Planning Stand-Alone Solutions
Type Controls

Electrical Ratings

Connectivity Wired
Power Rating Line Voltage
Voltage Rating 120/277 V

Certifications and Compliance

Industry Standard(s)
  • UL and cUL Listed
  • UL916
  • UL864