text.skipToContent text.skipToNavigation

MP347A Power Pack

by Hubbell Control Solutions 

Catalog ID: MPSA

Power Switch Pack Slave Relay.

  • Plenum rated
  • Self-contained transformer and relay
  • 347 VAC, 60Hz
  • Regulated 24 VDC current
  • 100 mA output
  • Easily mounts inside or outside a junction box
  • Optional Quick To Install (QTI) connector
  • Companion auxiliary relay device available
  • UL and cUL listed
  • 5-year warranty

Product Details

General

Accessibility Direct Access
Color Black
Construction Casing- high- Impact injection-molded plastic (UL-94-5V)
Environmental Conditions Indoor
Listings UL
Project Type
  • New Construction
  • Retrofit
Sensor Type Occupancy Sensor
Space Planning
  • Stand-Alone Solutions
  • Single-Space Integrated
Temperature Rating 32 Degrees F to 104 Degrees F
Type Controls
UPC 640181403711

Dimensions

Weight 15 oz

Electrical Ratings

Connectivity Wired
Power Rating Line Voltage
Voltage Rating 347 V

Resources/Downloads