text.skipToContent text.skipToNavigation

Low Voltage Switches

by Hubbell Control Solutions 

Catalog ID: LVSM1NPWH

LVS low voltage switch, Type: Momentary, Number of Buttons: 1, Pilot: No Pilot, Color: White, Voltage Rating: 24 VDC, Operating Temperature: 32 to 122 °F;0 to 50 °C.

  • Attractive, architecturally pleasing design
  • Momentary and latching versions available
  • 1-4 buttons with or without LED
  • Mounts to standard single-gang box
  • 2-Year warranty

Product Details

General

Accessibility Direct Access
Application
  • Commerical Indoor
  • Education
  • Healthcare
  • Hospitality
  • Manufacturing
  • Retail
  • Warehouse
Color White
Controls - Applications
  • Automotive - Showroom
  • Commercial - Conference Room
  • Commercial - Large Office/Open Area
Environmental Conditions Indoor
Listings UL
Mounting Type 1 Gang Switch Box
Number of Buttons 1
Operating Temperature
  • 32 to 122 °F
  • 0 to 50 °C
Project Type
  • New Construction
  • Retrofit
Series LVS low voltage switch
Space Planning Single-Space Integrated
Technology Networked
Type Momentary
UPC 640181100269
Warranty Length 5 Year Warranty

Dimensions

Weight 0.2 lb

Electrical Ratings

Connectivity Wired
Power Rating Low Voltage
Voltage Rating 24 VDC