text.skipToContent text.skipToNavigation

Low Voltage Switches

By Hubbell Control Solutions 

Catalog ID: LVSL4PLIV

By Hubbell Control Solutions
Catalog ID:  LVSL4PLIV
LVS low voltage switch, Type: Latching, Number of Buttons: 4, Pilot: w/ Pilot LEDS, Color: Ivory, Voltage Rating: 24 VDC, Operating Temperature: 32 to 122 °F;0 to 50 °C.
  • Attractive, architecturally pleasing design
  • Momentary and latching versions available
  • 1-4 buttons with or without LED
  • Mounts to standard single-gang box
  • 2-Year warranty