text.skipToContent text.skipToNavigation

Preset Slide Dimmer

by Hubbell Control Solutions 

Collection Name:  Wallbox Devices

Preset Slide Dimmers provide smooth, slide-action, full-range dimming for dimmable LEDs and fluorescent loads.The Preset Slide Dimmer features an easy-to-use push button that provides preset ON/OFF switching. All dimmers come packaged in White with Ivory and Light Almond color change kits. Additional color change kits are available in Black, Brown, Red and Gray.

  • No power pack required for controlling 0-10V drivers or ballasts
  • Linear slide bar for superior quality and dimming performance
  • Separate ON/OFF switch and dim bar to preserve preset light level
  • Can be used in single-pole or 3-way applications
  • Compatible with decorator-style wall plates
  • Fits easily into a standard wallbox and is suitable for multi-gang installations

Product Details

General

Environmental Conditions Indoor
Listings CSA
Mounting Type Single gang NEMA style switch box (Decorator-style wall plate not included)
Operating Temperature 0°C to 55 °C
Project Type
  • New construction
  • Retrofit
Space Planning Single-Space Integrated
Storage Temperature Range -10°C to 85°C
Type Controls
Warranty Length 5 year warranty

Electrical Ratings

Connectivity Wired

Certifications and Compliance

Industry Standard(s) CSA C/US Listed

Stocked Items

Catalog Number UPC Product Description
Catalog Number PSD710-UNV-WVL UPC 640181727152 Product Description Preset Slide Dimmer, Single Pole, 3-Way, 0-10V Dimming, Ballast Type: 1200VA and 1500VA fluorescent, 120/277 VAC, White with Ivory & Light Almond Color Change Kits. Check Inventory
Catalog Number PSD710-UNV-WVL UPC 640181727152 Product Description Preset Slide Dimmer, Single Pole, 3-Way, 0-10V Dimming, Ballast Type: 1200VA and 1500VA fluorescent, 120/277 VAC, White with Ivory & Light Almond Color Change Kits.