text.skipToContent text.skipToNavigation

Rocker Slide Dimmers

By Hubbell Control Solutions 

Collection Name:  Wallbox Devices

By Hubbell Control Solutions
Collection Name:  Wallbox Devices
Rocker Slide Dimmers provide smooth, slide-action, full-range dimming for incandescent, dimmable LEDs, dimmable CFLs, halogen, magnetic low voltage (MLV), electronic low voltage (ELV) and fluorescent loads.The Rocker Slide Dimmers feature a decorator-style rocker switch that provides preset ON/OFF switching.
  • Rocker switch with slender dimmer control slide bar
  • Integrated linear full-range slide control for easy, precise operation
  • Separate ON/OFF switch that preserves the selected brightness setting
  • Provides single pole (one location) or 3-way (two location) lighting control when paired with a 3-way switch
  • Slim, compact housing fits easily into a standard wallbox
  • No fins or multi-gang installation
  • Built-in radio/TV interference filter

Product Details

General

Environmental Conditions Indoor
Listings CSA
OEM Brand Name Hubbell Lighting Components
Operating Temperature 0°C to 55 °C
Project Type
  • New Construction
  • Retrofit
Space Planning Single-Space Integrated
Storage Temperature Range -10°C to 85°C
Type Controls
Warranty Length 5 Year Warranty

Electrical Ratings