text.skipToContent text.skipToNavigation

Rocker Slide Dimmers

by Hubbell Control Solutions 

Collection Name:  Wallbox Devices

Catalog ID: RSDE06-120-WVL

Rocker-Slide Dimmer for Electronic Low Voltage, Dimmable LED and CFL, 600VA@120VAC Electronic Low Voltage, 300W@120VAC Dimmable LED and CFL, 60Hz, Neutral Required, Single Pole or 3-Way - White, Ivory & Light Almond.

  • Rocker switch with slender dimmer control slide bar
  • Integrated linear full-range slide control for easy, precise operation
  • Separate ON/OFF switch that preserves the selected brightness setting
  • Provides single pole (one location) or 3-way (two location) lighting control when paired with a 3-way switch
  • Slim, compact housing fits easily into a standard wallbox
  • No fins or multi-gang installation
  • Built-in radio/TV interference filter

Product Details

General

Color White with Ivory & Light Almond Color Change Kits
Driver type 0-10V Dimming
Environmental Conditions Indoor
Listings CSA
Number Of Poles Single Pole
Operating Temperature 0°C to 55 °C
Project Type
  • New Construction
  • Retrofit
Space Planning Single-Space Integrated
Storage Temperature Range -10°C to 85°C
Type Controls
UPC 640181726995
Warranty Length 5 Year Warranty

Electrical Ratings

Connectivity Wired
Voltage Rating 120 VAC

Conductor Related

Number Of Wires 3-Way

Certifications and Compliance

Industry Standard(s) CSA C/US Listed