text.skipToContent text.skipToNavigation

wiSCAPE® External Fixture Module

by Hubbell Control Solutions 

Collection Name:  wiSCAPE Wireless Outdoor Lighting Control System

The wiSCAPE® External Fixture Module is a bidirectional wireless RF device that allows an individual fixture to be managed, monitored and metered. The universal voltage (110-480 VAC) module provides ON/OFF control and features an adaptable sink & source 0-10V output compatible with all 2-wire dimming drivers and ballast.

  • On/Off lighting control with 0-10V full-range dimming
  • Bidirectional wireless RF Mesh communications
  • Compliant with ANSI C136-41 (7 & 5 pin) twist-lock receptacles
  • Digital input available for motion sensor, switch or photocell control
  • Military grade AES-128 communication encryption
  • Multi-level grouping and multiple scenarios
  • Adjustable minimum and maximum dimming levels
  • Programmable power-up state with peak shaving options
  • Commercial-grade metering
  • Complete integration with wiSCAPE software

Product Details

General

Accessibility Direct Access
Color Black
Controls - Applications
  • Commercial - Parking, Building, Signage
  • Commercial - Parking Structure
  • Automotive - Parking, Building, Signage
Environmental Conditions Outdoor
Listings ETL
Mounting Type
  • 5-Pin Twist-Lock Receptacle
  • 7-Pin Twist-Lock Receptacle
Project Type
  • New Construction
  • Retrofit
Space Planning Multi-Space Networked
Technology
  • Motion Sensing
  • Wireless
Type Controls

Electrical Ratings

Connectivity Wireless
Voltage Rating 120-480 V

Certifications and Compliance

Industry Standard(s) FCC

Stocked Items

Catalog Number UPC Product Description
Catalog Number WIR-RME-L UPC 640181713278 Product Description WISCAPE RLY EXT MOD LNG RADIO 120-480V Check Inventory
Catalog Number WIR-RME9 UPC 640181718273 Product Description The wiSCAPE® External Fixture Module is a bidirectional wireless RF device that allows an individual fixture to be managed, monitored and metered. Check Inventory