text.skipToContent text.skipToNavigation

wiSCAPE® Internal Fixture Module

by Hubbell Control Solutions 

Collection Name:  wiSCAPE Wireless Outdoor Lighting Control System

The wiSCAPE® Wireless Internal Fixture Module is a bidirectional wireless RF device that allows an individual fixture to be managed, monitored and metered. The wiSCAPE Module can switch loads of up to 7 Amps @ 120V to 347V or 2 Amps @ 480V. Universal input voltage allows the module to function on 120-480V circuits at 50/60 Hz. The Fixture Module works with all fixture types including: LED, Induction, MH-HPS-LPS, Incandescent, Halogen andPlasma. The adaptable sink and source 0-10V output is compatible with all dimming drivers. Digital and analog inputs and outputs make sending and receiving signals from additional control devices simple and easy.

  • 3 Digital inputs / 1 analog input for low-voltage switch, motion and photo sensors
  • Universal dimmer 1-10V (sink/source) for all types of ballasts & drivers
  • 2 Dry contact outputs for driving external contactors
  • Bidirectional long range wireless RF Mesh communications
  • Integration with wiSCAPE software
  • Multi-level grouping and multiple scenarios
  • Adjustable minimum and maximum dimming levels
  • Programmable state after blackout, with peak shaving options
  • Commercial-grade metering
  • Smart daylight harvesting and motion sensing functions, with occupied and unoccupied levels including a lamp saver function
  • Manual-ON/Auto-OFF, Auto-ON/Auto-OFF and grace period compliant (complies with N.Y. LL48 and many other energy requirements and incentives)

Product Details

General

Accessibility Direct Access
Application
  • Outdoor Lighting
  • Parking Lot
  • Parking Garage
  • Commerical
  • Education
  • Healthcare
  • Hospitality
  • Manufacturing
  • Retail
  • Warehouse
Color Black
Environmental Conditions Outdoor
Listings UL
Project Type
  • New Construction
  • Retrofit
Space Planning Multi-Space Networked
Type Controls

Electrical Ratings

Connectivity Wireless
Voltage Rating 120-480 V

Certifications and Compliance

Industry Standard(s) FCC

Stocked Items

Catalog Number UPC Product Description
Catalog Number WIR-RMI-IO UPC 640181717108 Product Description WISCAPE RLY INT MOD 120-480V IO Check Inventory
Catalog Number WIR-RMI9-IO UPC 640181718440 Product Description The wiSCAPE® Wireless Internal Fixture Module is a bidirectional wireless RF device that allows an individual fixture to be managed, monitored and metered. Check Inventory
Catalog Number WIR-RMI9-IO-N4 UPC 640181718457 Product Description The wiSCAPE® Wireless Internal Fixture Module is a bidirectional wireless RF device that allows an individual fixture to be managed, monitored and metered. Check Inventory