text.skipToContent text.skipToNavigation

wiSCAPE® Internal Fixture Module

by Hubbell Control Solutions 

Collection Name:  WiSCAPE Wireless Outdoor Lighting Control System

Catalog ID: WIR-RMI-IO

The wiSCAPE Internal Fixture Module is a bidirectional wireless RF device that allows an individual fixture to be managed, monitored and metered. The wiSCAPE Module can switch loads of up to 7 Amps @ 120V to 347V or 2 Amps @ 480V. Universal input voltage allows the module to function on 120-480V circuits at 50/60 Hz. The Internal Fixture Module works with all fixture types including: LED, Induction, MH-HPS-LPS, Incandescent, Halogen and Plasma. The adaptable sink and source 0-10V output is compatible with all dimming drivers. Digital and analog inputs and outputs make sending and receiving signals from additional control devices simple and easy. wiSCAPE Internal Fixture Modules communicate wirelessly over a robust 2.4GHz ISM (Industrial, Scientific and Medical) certified meshed radio signal. The wiSCAPE Internal Fixture Module drastically simplifies control and automation of projects, especially in retrofit environments and challenges the legacy world of wired-systems. wiSCAPE wireless control technology adapts easily to complex automation situations for quick, simple and economical commissioning.

  • 3 Digital inputs / 1 analog input for low-voltage switch, motion and photo sensors
  • Universal dimmer 1-10V (sink/source) for all types of ballasts & drivers
  • 2 Dry contact outputs for driving external contactors
  • Bidirectional long range wireless RF Mesh communications
  • Integration with wiSCAPE software
  • Multi-level grouping and multiple scenarios
  • Adjustable minimum and maximum dimming levels
  • Programmable state after blackout, with peak shaving options
  • Commercial-grade metering
  • Smart daylight harvesting and motion sensing functions, with occupied and unoccupied levels including a lamp saver function
  • Manual-ON/Auto-OFF, Auto-ON/Auto-OFF and grace period compliant (complies with N.Y. LL48 and many other energy requirements and incentives)

Product Details

General

Accessibility Direct Access
Application
  • Outdoor Lighting
  • Parking Lot
  • Parking Garage
  • Commerical
  • Education
  • Healthcare
  • Hospitality
  • Manufacturing
  • Retail
  • Warehouse
Color Black
Environmental Conditions Outdoor
Listings UL
Project Type
  • New Construction
  • Retrofit
Space Planning Multi-Space Networked
Type Controls
UPC 640181717108

Dimensions

Weight 1.0 lb

Electrical Ratings

Connectivity Wireless
Voltage Rating 120-480 VAC

Certifications and Compliance

Industry Standard(s) FCC