text.skipToContent text.skipToNavigation

wiSCAPE® Wireless Gateway GW3

by Hubbell Control Solutions 

Collection Name:  wiSCAPE Wireless Outdoor Lighting Control System

Hubbell Control Solutions' wiSCAPE® Gateway G3 (GW3) is a completely autonomous controller used to combine wiSCAPE Fixture Modules into a single wireless network. The GW3 enables communications between wiSCAPE fixture modules and the wiSCAPE Enterprise Central Management Server or the wiSCAPE Expresssoftware application. Although each fixture module is functionally autonomous, the GW3 acts as an access point through which the modules can be managed, monitored and metered. The GW3 then sends the data obtained from the fixture modules to the wiSCAPE Enterprise Central Management Server which collects the data from multiple gateways.

  • Autonomously manages up to 1000 fixture modules (500 recommended)
  • Astronomical and fixed time scheduling
  • Uses Flash memory storage in order to withstand temperature, shock and vibrations
  • Supports network connectivity via Ethernet connection (Standard) or optional cellular modem
  • Surge protected
  • NEMA 4X (IP66) cabinet
  • Secure communication using AES-128 encryption
  • Optional cabinet heater for extreme cold environments

Product Details

Certifications and Compliance

Industry Standard(s)
  • FCC
  • ETL Listed by INTERTEK
  • IP66
  • CE Certified