text.skipToContent text.skipToNavigation

10W A19 Frosted LED Light Bulb

by Progress Lighting 

Collection Name:  LED Lamps

Catalog ID: E10A19DLED927/JA8

Maxlite 10W JA8 LED Lamp with an E26 base. Designed to meet Title 24 code for the State of California, this light bulb has a soft white appearnce equivalent to that of a 60W incandscent bulb, while consuming nearly 83 percent less energy. The bulb is Energy Star rated, enclosed rated, and dimmable.

  • Meets California Title 24 - JA8 - 2016.
  • 25,000 hour life (L70 standards).
  • Light Appearance: 2700K (soft white).
  • Energy Star Rated.
  • Rated for Enclosed Fixtures.

$4.00 USD

Product Details

General

Category General Accessories
Color White
Color Generic white
Color Temperature 2700 K
Finish Name White
Lamp Included No
Lamp Type A-19
Lamp Type Actual A19
Lamp Type Basic solid state
Mount location Lamp socket
Mounting for outlet box included No
Number of Lamps 1
Number of Lamps Total 1
Photocell No
Post top fits standard No
Power Source Hardwired
Power Source Required? Yes
Prewired No
Socket Base Type - Main E26
Starting Temperature - Minimum -30 °C
Style Utilitarian/Commodity
Sub Brand Progress LED
UPC 767627310140
Warranty Length 1 year warranty

Dimensions

Height 4.3 in
Note Weight of fixture exceeds NEC limits No
Weight 0.31 lb
Width 2.4 in
Width Diameter Descriptor dia.

Electrical Ratings

Lamp Wattage 10 W
Voltage Rating 120 V

Certifications and Compliance

Americans with Disabilities Act No
Certified Listed cULus
Certified Listed Location Damp Location Listed
DarkSky No
ENERGY STAR Certified Yes
Energy Efficient Yes
EnergyStar Yes
JA8 2016
Other Heavy Metal Content Indicator No
Title 20 W
Title 22 No
Title 24 Yes

Logistics

Carton Quantity 1