text.skipToContent text.skipToNavigation

13w Compact Fluorescent Light Bulb

by Progress Lighting 

Collection Name:  Lamps

Catalog ID: MLS13GUWW

Self-ballasted GU24 base lamp.

  • 850 lumens, 65 lumens/watt (delivered).
  • Estimated Yearly Energy Cost: $1.57 (Based on 3 hrs/day, 11-cents/kWH. Cost depends on rates and use.).
  • Life: 9 years (Based on 3 hrs/day).
  • Light Appearance: 2700K (soft white).
  • Meets California Title 24.

$4.50 USD

Product Details

General

Can be mounted up or down No
Category General Accessories
Color White
Color Generic white
Color Temperature 2700 K
Fan - Dual mount No
Finish Name White
Finish Type White
Lamp Included No
Lamp Shape T3 Coil
Lamp Type CFL
Lamp Type Actual GU24
Lamp Type Basic compact fluorescent
Mount location Lamp socket
Mounting for outlet box included No
Number of Lamps 1
Number of Lamps Total 1
Post top fits standard No
Power Source Hardwired
Power Source Required? Yes
Prewired No
Quick Install canopy No
Quick Link connector No
Socket Base Type - Main GU24
Socket type material plastic
Style Utilitarian/Commodity
UPC 767627112799
Warranty Length 1 year warranty

Dimensions

Gross Weight with Packaging 0.1 lb
Height 4 in
Note Weight of fixture exceeds NEC limits No
Weight 0.1 lb
Width 2 in
Width Diameter Descriptor dia.

Electrical Ratings

Lamp Wattage 13 W
Lumens Per Watt 65.3 Lum/Watt
Voltage Rating 120 V

Certifications and Compliance

Americans with Disabilities Act No
DarkSky No
ENERGY STAR Certified No
Energy Efficient Yes
EnergyStar No
JA8 No
Other Heavy Metal Content Indicator No
Title 20 W
Title 22 No
Title 24 Yes

Logistics

Carton Quantity 1 EA

Resources/Downloads