text.skipToContent text.skipToNavigation

40 Watt ST64, E26 Antique Lamp

by Progress Lighting 

Collection Name:  Lamps

Catalog ID: P7825-01

Medium base E26 vintage style antique 40 watt light bulb. This popular lamp is perfect with our Swing, Draper, Archives, Penn and many more collections.

  • Supplemental 20KA/10KV Surge Protection is standard for 120-277 VAC models & 10KA/10KV Surge Protection is standard for 347-480 VAC models.
  • Traditional Industrial Appearance, Suitability, and Photometric Performance
  • Wide variety of optics including globes, globes with reflectors, all-glass refractors, spin-top refractors and flat lens
  • Swing-Barrel Nut patented tank mounting system
  • Optional Mounting arrangements including Pendant, Wall, Ceiling, Stanchion and others
  • VM4L LED Housings can be retrofitted to existing VM splice boxes to upgrade from HID sources
  • Crisp White Light for Excellent Color Rendering – Chromaticity 5000 K (CCT range) approx. 70 CRI
  • Energy Savings – less than 130 Watts of Power
  • Long Life – 50,000 - 55,000 maintenance free hours to 70% initial lumens
  • Ambient suitability -40°C to 65°C on select models
  • Instant On – Including after power interruption
  • World Voltage 120 – 277VAC 50/60Hz
  • Solder-LESS LED Board Connections – Vibration Resistant
  • Dual Driver Option (DDR) – For additional energy savings, half of the fixture can be turned off
  • Solder-LESS LED Board Connections – Vibration Resistant
  • LM80-08 Measurement of lumen maintenance for LED light sources
  • LM79-08 Certified “Absolute” Photometry, including Chromaticity Color for Solid State Lighting
  • L70 Values - Industry Nomenclature for Hours of use to 70% of Initial Lumens (TM-21+ Cal.)
  • Two LED internal heat sink styles » Bulb VM4LB » Concave VM4LC

The VM2L/VM4L Series is a low bay and high bay fixture using energy efficient LED's. The design of the VM2LB & VM4LB with the bulb style heat sink creates a light distribution similar to a HID lamp. The design of the VM2LC & VM4LC with the concave style heat sink creates a light distribution with no up light. This fixture is made with a cast copper-free aluminum housing and mount that is suitable for harsh and hazardous environments. With the design of this fixtures internal heat sink keeps a clean look on the outside of the fixture creating a LED fixture that does not contain external heat fins.

$8.67 USD

Available to purchase from

Product Details

General

Category General Accessories
Color Amber
Color Generic gold
Construction Material - Main Glass
Finish Type Powder Epoxy Paint
Fixture Type Vintage Lamp
Lamp Type Actual ST64
Lamp Type Basic incandescent
Optic Type Glass Globe - Clear
Photocell No
Style Utilitarian/Commodity
UPC 785247193806

Dimensions

Gross Weight with Packaging 0.1 lb
Height 5.4375 in
Weight 0.1 lb
Width 2.5 in
Width Diameter Descriptor dia.

Electrical Ratings

Frequency Rating 50/60 Hz
Voltage Rating 120 V 120-277 VAC

Certifications and Compliance

Americans with Disabilities Act No
Energy Efficient No
Hazardous Rating(s)
  • Class I, Division 2, Groups A, B, C, D
  • Class I, Zone 2, Groups IIC, IIB, IIA
  • Class II, Divisions 1 & 2, Groups E, F, G
  • Class III, Divisions 1 & 2
JA8 No
Title 24 No

Logistics

Carton Quantity 1

Resources/Downloads