text.skipToContent text.skipToNavigation

40 Watt T9, E26 Antique Lamp

by Progress Lighting 

Collection Name:  Lamps

Catalog ID: P7827-01

Medium base E26 T9 vintage style antique 40 watt light bulb. This popular lamp is perfect with our Swing, Draper, Archives, Penn and many more collections.

  • Medium base E26 T9 Vintage style antique 40w light bulb.
  • Perfect with our Swing, Draper, Archives, Penn and many more collections.
  • Perfect for a vintage electric style update to your fixtures.

$5.43 USD

Available to purchase from

Product Details

General

Can be mounted up or down No
Category General Accessories
Color Amber
Color Generic Gold
Construction Material - Main Glass
Dusk to Dawn No
Finish Name Amber
Fixture Type Vintage Lamp
Lamp Shape T9
Lamp Type T9
Lamp Type Actual T9
Lamp Type Basic Incandescent
Mount location Lamp socket
Mounting for outlet box included No
Number of Lamps 1
Number of Lamps Total 1
Photocell No
Power Source Hardwired
Power Source Required? Yes
Prewired No
Socket Base Type - Main E26
Style Utilitarian/Commodity
UPC 785247193820
Warranty Length 1-year Limited Warranty

Dimensions

Dimensions 1.1 in x 1.1 in x 5.4375 in
Gross Weight with Packaging 0.07 lb
Height 5.4375 in
Length 1.1 in
Weight 0.07 lb
Width 1.1 in
Width Diameter Descriptor dia.

Electrical Ratings

Lamp Wattage 40 W
Voltage Rating 120 V

Certifications and Compliance

Americans with Disabilities Act No
Certified Listed UL-CUL
DarkSky No
ENERGY STAR Certified No
Energy Efficient No
JA8 No
Other Heavy Metal Content Indicator No
Title 20 Yes
Title 22 No
Title 24 No

Logistics

Carton Quantity 1

Resources/Downloads