text.skipToContent text.skipToNavigation

40w T-10 Vintage Medium Base Light Bulb

by Progress Lighting 

Collection Name:  Lamps

Catalog ID: P860028-001

Medium base E26 T10 vintage style antique 40 watt light bulb. This vintage lamp is perfect with our Circuit bath and vanity collection and can provide a vintage electric style update to your fixtures.

  • Medium base E26 bulb
  • T10 Vintage style antique light bulb
  • 40w light bulb
  • Perfect with our Circuit bath and vanity collection
  • Perfect for a vintage electric style update to your fixtures.

$8.47 USD

Available to purchase from

Product Details

General

Category General Accessories
Color Amber
Color Generic gold
Construction Material - Main Glass
Dusk to Dawn No
Finish Name Amber
Fixture Type Vintage Lamp
Lamp Included Yes
Lamp Shape T10
Lamp Type T10
Lamp Type Actual T10
Lamp Type Basic incandescent
Mount location Lamp socket
Mounting for outlet box included strap
Number of Lamps 1
Number of Lamps Total 1
Power Source Hardwired
Power Source Required? Yes
Socket Base Type - Main E26
UPC 785247219940
Warranty Length 1-year Limited Warranty

Dimensions

Height 8.75 in
Note Weight of fixture exceeds NEC limits No
Weight 0.19 lb
Width 1.125 in
Width Diameter Descriptor dia.

Electrical Ratings

Lamp Wattage 40 W
Voltage Rating 120-277 VAC

Certifications and Compliance

Americans with Disabilities Act No
Certified Listed cULus
Certified Listed Location Dry Location Listed
DarkSky No
ENERGY STAR Certified No
Energy Efficient No
JA8 No
Other Heavy Metal Content Indicator No
Title 20 Yes
Title 22 No
Title 24 No

Logistics

Carton Quantity 25

Resources/Downloads