text.skipToContent text.skipToNavigation

4w B10 Candelabra LED Light Bulb

by Progress Lighting 

Collection Name:  LED Lamps

Catalog ID: F4B10DLED927/JA8

Maxlite 4W JA8 LED Lamp with a E12 base. Designed to meet Title 24 code for the State of California. The bulb is Energy Star rated and dimmable.

  • 300 lumens, 75 lumens/watt (delivered).
  • 15,000 hour life (L70 standards).
  • Light Appearance: 2700K (soft white).
  • Energy Star Rated.
  • Meets California Title 24 - JA8 - 2016.
  • 3 year limited warranty.

$8.47 USD

Available to purchase from

Product Details

General

Can be mounted up or down Yes
Category General Accessories
Color Clear
Color Generic Clear
Color Temperature 2700 K
Construction Material - Main Glass
Dusk to Dawn No
Finish Name Clear
Lamp Included No
Lamp Type B-10
Lamp Type Actual B10
Lamp Type Basic solid state
Mount location Lamp socket
Mounting for outlet box included No
Number of Lamps 1
Number of Lamps Total 1
Power Source Hardwired
Power Source Required? Yes
Socket Base Type - Main E12
Starting Temperature - Minimum -30 °C
Style Utilitarian/Commodity
Sub Brand Progress LED
UPC 767627514623
Warranty Length 3-year Limited Warranty

Dimensions

Dimensions 1.57 in x 1.47 in x 4.13 in
Height 4.13 in
Length 1.57 in
Note Weight of fixture exceeds NEC limits No
Weight 0.06 lb
Width 1.47 in
Width Diameter Descriptor dia.

Electrical Ratings

Lamp Wattage 4 W
Lumens Per Watt 75 Lum/Watt
Voltage Rating 120 V

Certifications and Compliance

Americans with Disabilities Act No
Certified Listed cULus
Certified Listed Location Damp Location Listed
DarkSky No
ENERGY STAR Certified Yes
Energy Efficient Yes
EnergyStar Yes
JA8 2016
Other Heavy Metal Content Indicator No
Title 20 Yes
Title 22 No
Title 24 Yes

Logistics

Carton Quantity 1

Resources/Downloads