text.skipToContent text.skipToNavigation

6-pack of 60W G9 Halogen Lamps

by Progress Lighting 

Collection Name:  Lamps

Catalog ID: P7818-01

6-pack of 60W G9 halogen bulbs at 120 volts. A 60-watt halogen bulb offers extremely high lighting levels with less energy when compared to traditional bulbs. Great for use in many types of decorative lighting. Frosted finish helps to reduce glare.

  • Brightness: 720 lumens.
  • Estimated Yearly Energy Cost: $7.23 (Based on 3 hrs/day, 11-cents/kWh. Cost depends on rates and usage.).
  • Life: 1.8 years (Based on 3 hrs/day).
  • Energy Used: 60 watts.

$46.31 USD

Available to purchase from

Product Details

General

Can be mounted up or down No
Category General Accessories
Color White
Color Generic white
Construction Material - Main Glass
Dusk to Dawn No
Finish Name Frosted
Finish Type Frosted
Lamp Included No
Lamp Shape G9
Lamp Type Halogen (G9, 120V)
Lamp Type Actual Halogen
Lamp Type Basic halogen
Mount location Lamp socket
Mounting for outlet box included No
Number of Lamps 1
Number of Lamps Total 6
Post top fits standard No
Power Source Hardwired
Power Source Required? Yes
Prewired No
Quick Install canopy No
Quick Link connector No
Socket Base Type - Main G9
Socket Type socket
Socket type material ceramic
Style Utilitarian/Commodity
UPC 785247165797
Warranty Length 1-year Limited Warranty

Dimensions

Gross Weight with Packaging 1 lb
Height 1.625 in
Note Weight of fixture exceeds NEC limits No
Weight 1 lb
Width 0.625 in
Width Diameter Descriptor W.

Electrical Ratings

Lamp Wattage 60 W
Voltage Rating 120 V

Certifications and Compliance

Americans with Disabilities Act No
DarkSky No
ENERGY STAR Certified No
Energy Efficient No
EnergyStar No
JA8 No
Other Heavy Metal Content Indicator No
Title 20 Yes
Title 22 No
Title 24 No

Logistics

Carton Quantity 1 EA

Resources/Downloads