text.skipToContent text.skipToNavigation

60-watt E12 Krypton Xenon Lamp

by Progress Lighting 

Collection Name:  Lamps

Catalog ID: P7807-01

60-watt 120-volt Krypton E12 Light Bulb. 60-watt krypton bulbs offer extremely high lighting levels with less energy when compared to traditional candelabra bulbs. Great for use in many type of decorative lighting, but especially for bath lights that have candelabra sockets. Frosted finish helps to reduce glare and bulbs are safe to handle with bare hands (allow bulbs to cool before handling).

  • Brightness: 960 lumens.
  • Estimated Yearly Energy Cost: $7.23 (Based on 3 hrs/day, 11-cents/kWh. Cost depends on rates and usage.).
  • Life: 2.7 years (Based on 3 hrs/day).
  • Energy Used: 60 watts.

$13.20 USD

Available to purchase from

Product Details

General

Can be mounted up or down No
Category General Accessories
Color White
Color Generic white
Construction Material - Main Glass
Dusk to Dawn No
Finish Name Frosted
Finish Type No Finish
Lamp Included No
Lamp Shape T4
Lamp Type Candelabra Base (Krypton)
Lamp Type Actual Krypton
Lamp Type Basic halogen
Mount location Lamp socket
Mounting for outlet box included No
Number of Lamps 1
Number of Lamps Total 1
Post top fits standard No
Power Source Hardwired
Power Source Required? Yes
Prewired No
Quick Install canopy No
Quick Link connector No
Socket Base Type - Main E12
Socket Type socket
Socket type material ceramic
Style Utilitarian/Commodity
UPC 785247157723
Warranty Length 1-year Limited Warranty

Dimensions

Gross Weight with Packaging 0.1 lb
Height 2.25 in
Note Weight of fixture exceeds NEC limits No
Weight 0.1 lb
Width 0.625 in
Width Diameter Descriptor dia.

Electrical Ratings

Lamp Wattage 60 W
Voltage Rating 120 V

Certifications and Compliance

Americans with Disabilities Act No
DarkSky No
ENERGY STAR Certified No
Energy Efficient No
EnergyStar No
JA8 No
Other Heavy Metal Content Indicator No
Title 20 Yes
Title 22 No
Title 24 No

Logistics

Carton Quantity 6 EA

Resources/Downloads