text.skipToContent text.skipToNavigation

8.5w A19 Medium base LED Light Bulb

By Progress Lighting 

Collection Name:  LED Lamps

Catalog ID: F8.5A19D927/JA8

By Progress Lighting
$6.60 USD
Collection Name:  LED Lamps
Catalog ID:  F8.5A19D927/JA8
Maxlite 8.5W JA8 LED Lamp with an E26 base. Designed to meet Title 24 code for the State of California. The bulb is Energy Star rated and dimmable.
  • Brightness:800 lumens.
  • 15,000 hour life (L70 standards).
  • Light Appearance: 2700K (soft white).
  • Energy Star Rated.
  • Meets California Title 24 - JA8 - 2016.
  • 3 year limited warranty.

Buy from a Partner

More Options

Where to Buy

Product Details

General

Can be mounted up or down Yes
Category General Accessories
Color Clear
Color Generic Clear
Color Rendering Index (CRI) 91 CRI
Color Temperature 2700 K
Construction Material - Main Glass
Dusk to Dawn No
Finish Name Clear
Lamp Included No
Lamp Shape A19
Lamp Type A-19
Lamp Type Actual A19
Lamp Type Basic Solid State
Mount location Lamp socket
Mounting for outlet box included No
New Products No
Number of Lamps 1
Number of Lamps Total 1
Power Source Hardwired
Power Source Required? Yes
Socket Base Type - Main E26
Starting Temperature - Minimum -30 °C
Style Utilitarian/Commodity
Sub Brand Progress LED
UPC 767627011580
Warranty Length 3-year Limited Warranty

Dimensions

Dimensions 2.36 in x 2.36 in x 4.5 in
Height 4.5 in
Length 2.36 in
Note Weight of fixture exceeds NEC limits No
Weight 0.07 lb
Width 2.36 in
Width Diameter Descriptor dia.

Electrical Ratings

Lamp Wattage 8.5 W
Lumens Per Watt 94.11 Lum/Watt
Voltage Rating 120 V

Certifications and Compliance

Americans with Disabilities Act No
Certified Listed cULus
Certified Listed Location Damp Location Listed
DarkSky No
ENERGY STAR Certified Yes
Energy Efficient Yes
JA8 2016
Other Heavy Metal Content Indicator No
Title 20 Yes
Title 22 No
Title 24 Yes

Logistics

Carton Quantity 24

Resources and Downloads