text.skipToContent text.skipToNavigation

T8 4W LED Accessory Bulb

by Progress Lighting 

Collection Name:  Lamp

Catalog ID: EF4T8D927/JA8

Accessory bulb to give you options and design versatility when creating your desired lighting experience. Elongated bulb with clear glass and a candelabra base. Dimmable to 10%. Features 4w with 2700k color temperature.

  • Filament bulb.
  • Clear glass
  • Candelabra base
  • 4w
  • 2700K
  • Measures 15/16-inch width by 3-7/8-inch height.
  • 3-year limited warranty.
  • Fully dimmable.

$8.47 USD

Available to purchase from

Product Details

General

Adjustable No
Can be mounted up or down No
Category General Accessories
Color Clear
Color Generic Clear
Color Rendering Index (CRI) 90 CRI
Color Temperature 2700 K
Construction Material - Main Glass
Dimming Range 10%
Dusk to Dawn No
Finish Name Clear
Finish Type Unfinished
Glass Clear
Lamp Included Yes
Lamp Type T8
Lamp Type Actual T8
Lamp Type Basic solid state
Light Distribution Ambient
Minimum Starting Temperature -30 °C
Mount location Lamp socket
New Products Yes
Number of Lamps 1
Number of Lamps Total 1
Operating Temperature 30 °C
Power Source Hardwired
Power Source Required? Yes
Socket Base Type - Main E12
Starting Temperature - Minimum -30 °C
UPC 767627272271
Warranty Length 3-year Limited Warranty

Dimensions

Height 3.9 in
Width 0.98 in
Width Diameter Descriptor dia.

Electrical Ratings

Frequency Rating 60 Hz
Lamp Wattage 4 W
Lumens Per Watt 75 Lum/Watt
Voltage Rating 120 V

Certifications and Compliance

Americans with Disabilities Act No
Certified Listed cULus
Certified Listed Location Damp Location Listed
ENERGY STAR Certified No
Energy Efficient Yes
JA8 2016
TM-21 15000
Title 20 Yes
Title 22 No
Title 24 Yes

Logistics

Carton Quantity 1

Resources/Downloads