text.skipToContent text.skipToNavigation

AirPro Collection Two-Light Ceiling Fan Light

by Progress Lighting 

Collection Name:  AirPro

Catalog ID: P2602-09

Two-light universal-style ceiling fan light kit features a low-profile, opal glass diffuser that's ideal for lighting in a bedroom. This fan light kit includes a threaded adapter for quick connection to most indoor ceiling fans that accept an accessory light. Pull chain is Chrome with a solid wood oak fob and is plated in Brushed Nickel finish.

  • Brushed Nickel finish.
  • Low-profile, opal glass diffuser ideal for lighting in a bedroom.
  • Universal mount for Progress and other fans (threaded adapter included)
  • Quick-connect wiring to any indoor progress fan that accept an accessory light.

$77.88 USD

Available to purchase from

Product Details

General

Can be mounted up or down No
Category General Fans
Coating plated
Color Nickel
Color Generic grey
Construction Material - Main Steel
Convertible fixture includes both mounts No
EU RoHS Indicator Contact Manufacturer
Fan - Dual mount No
Fan - Fob finsh Oak
Fan - Pull Chain finish Chrome
Finish Name Brushed Nickel
Finish Type Plated
Fixture Type Bowl
Glass Opal
Lamp Included Yes
Lamp Type B-12
Lamp Type Actual B12
Lamp Type Basic incandescent
Lifestyle Transitional
Mount location universal -use with any indoor fan with 1/8" IPS light kit adapter
Mounting for outlet box included No
Number of Lamps 2
Number of Lamps Total 2
Photocell No
Post top fits standard No
Power Source Hardwired
Power Source Required? Yes
Prewired Yes
Quick Install canopy No
Quick Link connector No
Remote included No
Room Type
  • Great Room
  • Bedroom
  • Living Room
  • Bonus Room
Socket Base Type - Main E12
Socket Type sockets
Socket type material porcelain
Style Transitional
UPC 785247170692
Warranty Length 1 year warranty

Dimensions

Gross Weight with Packaging 4 lb
Height 3.8125 in
Note Weight of fixture exceeds NEC limits No
Weight 4 lb
Width 10.5 in
Width Diameter Descriptor dia.

Electrical Ratings

Lamp Wattage 60 W
Voltage Rating 120 V

Conductor Related

Wire Length 6 in

Certifications and Compliance

Americans with Disabilities Act No
Certified Listed UL-CUL
Certified Listed Location Dry Location Listed
DarkSky No
ENERGY STAR Certified No
Energy Efficient No
EnergyStar No
JA8 No
Other Heavy Metal Content Indicator No
Title 20 W
Title 22 No
Title 24 No

Logistics

Carton Quantity 1

Resources/Downloads