text.skipToContent text.skipToNavigation

Accessory Chain - 10' of 9 Gauge Chain in Brushed Bronze

by Progress Lighting 

Collection Name:  Accessory Chain

Catalog ID: P8757-109

Customize your lighting design with this stylish and functional gauge chain. This solid chain permits installation of chain-hung fixtures on high ceilings. The chain is coated in a beautiful brushed bronze finish to match a variety of style settings. Maximum fixture weight is 50lbs.

  • Maximum fixture weight is 50lbs.
  • Chain is coated in a silky satin brass finish.
  • Includes a one year limited warranty.
  • Excellent for installing fixtures on higher ceilings.
  • Perfect for a variety of settings where an accessory is needed to customize the design.
  • Measures 1-inch width by 120-inch height.
  • Weighs 1.7lbs.
  • Able to be fully dimmable with dimmable bulbs.
  • Includes installation instructions and mounting hardware.
  • Progress Lighting products are designed for exceptional quality, reliability, and functionality.

$50.60 USD

Available to purchase from

Product Details

General

Adjustable No
Can be mounted up or down No
Category General Accessories
Chain Qty 1
Chain gauge 9
Color Gold
Color Generic brown
Construction Material - Main Steel
Convertible fixture includes both mounts No
Dusk to Dawn No
Finish Name Brushed Bronze
Finish Type Plated
Lamp Included No
Lamp Type Basic accessories
Max Load Lbs. 50 lb
Mount location Ceiling
New Products Yes
Photocell No
Power Source N/A
Power Source Required? No
Prewired No
UPC 785247241163
Warranty Length 1-year Limited Warranty

Dimensions

Dimensions 1 in x 1 in x 120 in
Gross Weight with Packaging 1.5 lb
Height 120 in
Length 1 in
Note Weight of fixture exceeds NEC limits No
Weight 1.5 lb
Width 1 in
Width Diameter Descriptor W.

Certifications and Compliance

Americans with Disabilities Act No
DarkSky No
ENERGY STAR Certified No
Energy Efficient No
JA8 No
Other Heavy Metal Content Indicator No
Title 20 Yes
Title 22 No
Title 24 No

Logistics

Carton Quantity 1

Resources/Downloads