PROG_P8757_104_PRODIMAGE
PROG_P8757_104_PRODIMAGE
PROG_Extra-chain_app_shot_example
PROG_Extra-chain_app_shot_2_example

Accessory Chain - 10' of 9 Gauge Chain in Polished Nickel

$59.62 USD
OR

Brand:

Progress Lighting

Catalog ID:

P8757-104

Collection name:

Accessory Chain

Ten feet of 9 gauge chain in Polished Nickel finish. Solid chain permits installation of chain-hung fixtures on high ceilings. Maximum fixture weight 50 lbs.

  • Polished Nickel finish.
  • Standard 3 o'clock cut, oval chain.
  • 10 Ft. overall length - may be shortened as needed.
  • 9 gauge, 50 lbs. maximum weight.

Product details

General

Can be mounted up or down
No
Category General
Accessories
Chain gauge
9 Gauge
Coating
plated
Color
Nickel
Color Generic
Grey
Compatibility
Maximum fixture weight 50 lbs.
Construction Material - Main
Steel
Dusk to Dawn
No
EU RoHS Indicator
Contact Manufacturer
Finish Name
Polished Nickel
Finish Type
Plated
Fixture Type
Accessory
Lamp Included
No
Lamp Type Basic
Accessories
Lifestyle
  • Commodity
  • Utilitarian
Max Load Lbs.
50 lb
Mount location
Ceiling
Mounting for outlet box included
No
New Products
No
Power Source
N/A
Power Source Required?
No
Prewired
No
Quick Install canopy
No
Quick Link connector
No
Style
Utilitarian/Commodity
UPC
785247156047
Warranty Length
1-year Limited Warranty
Weight Load Rating (Design/Test)
50 lb

Dimensions

Dimensions
1 in x 1 in x 120 in
Gross Weight with Packaging
1.5 lb
Height
120 in
Length
1 in
Note Weight of fixture exceeds NEC limits
No
Weight
1.5 lb
Width
1 in
Width Diameter Descriptor
W.

Certifications And Compliance

Americans with Disabilities Act
No
DarkSky
No
Energy Efficient
No
ENERGY STAR Certified
No
EnergyStar
No
JA8
No
Other Heavy Metal Content Indicator
No
Title 20
N/A
Title 22
No
Title 24
No

Logistics

Carton Quantity
1 EA
Pallet Quantity
384