PROG_P8625_30_PRODIMAGE
PROG_P8625_30_PRODIMAGE

15' Cord Extender

$69.08 USD
OR

Brand:

Progress Lighting

Catalog ID:

P8625-30

Collection name:

Accessory Cord Extender

Cord extender for high ceilings is for use with P4401, P4402, P4403, P4406 and P5094. Provides additional length to cord-hung fixtures (only) for installations on high ceilings and in stairwells. Includes cord and socket.

  • White finish.
  • For use with the following fixtures: P4401, P4402, P4403, P4406 or P5094 (all sold separately).
  • Provides additional length to cord-hung fixtures.
  • Smooth finish exterior on electrical cord.

Product details

General

Can be mounted up or down
No
Category General
Accessories
Color
White
Color Generic
White
Construction Material - Main
Steel
Dusk to Dawn
No
EU RoHS Indicator
Contact Manufacturer
Finish Name
White
Finish Type
white
Fixture Type
Accessory
Lamp Included
No
Lamp Type Basic
Accessories
Mount location
Ceiling
Mounting for outlet box included
No
New Products
No
Post top fits standard
No
Power Source
Hardwired
Power Source Required?
Yes
Prewired
No
Quick Install canopy
No
Quick Link connector
No
Style
Utilitarian/Commodity
UPC
785247862504
Warranty Length
1-year Limited Warranty

Dimensions

Dimensions
1.25 in x 1.25 in x 180 in
Gross Weight with Packaging
1.1 lb
Height
180 in
Length
1.25 in
Length - Installed
180 in
Note Weight of fixture exceeds NEC limits
No
Overall Length with
Overall Ht. W/Cord
Weight
1.1 lb
Width
1.25 in
Width Diameter Descriptor
dia.

Electrical Ratings

Voltage Rating
120 V

Certifications And Compliance

Americans with Disabilities Act
No
DarkSky
No
Energy Efficient
No
ENERGY STAR Certified
No
EnergyStar
No
Industry Standard(s)
Not UL listed.
JA8
No
Other Heavy Metal Content Indicator
No
Title 20
N/A
Title 22
No
Title 24
No

Logistics

Carton Quantity
6 EA
Pallet Quantity
1008

Resources and downloads