text.skipToContent text.skipToNavigation

Markor Collection 16" Drum Shade for Use with Markor Pendant Kit

by Progress Lighting 

Collection Name:  Markor

Catalog ID: P8829-59

The Markor Series is a modular pendant system. The versatile series allow the choice of shades and stem kits. This 16" shade with harvest linen fabric is inspired by mid-century design. Acrylic bottom diffuser. This shade can be used with a variety of stem kits from 1 to 3 light in CFL, LED and incandescent light sources.

  • The Markor Series is a modular pendant system.
  • This 16" shade with harvestlinen fabric is inspired by mid-century design.
  • Acrylic bottom diffuser.
  • Must be used with pendant kit to be a complete fixture.

$111.76 USD

Available to purchase from

Product Details

General

Can be mounted up or down No
Category General Accessories
Color White
Color Generic white
Construction Material - Main Steel
Convertible fixture includes both mounts No
Dusk to Dawn No
Finish Name Harvest Linen
Fixture Type Pendant Shade
Glass Fabric Shade
Lamp Included No
Lifestyle
  • Modern
  • Transitional
Mount location fixture
Mounting for outlet box included No
Power Source N/A
Power Source Required? No
Prewired No
Room Type
  • Kitchen
  • Bar
Style
  • Transitional
  • Modern
UPC 785247191697
Warranty Length 1-year Limited Warranty

Dimensions

Gross Weight with Packaging 2.09 lb
Height 10 in
Note Weight of fixture exceeds NEC limits No
Weight 6.05 lb
Width 16 in
Width Diameter Descriptor dia.

Certifications and Compliance

Americans with Disabilities Act No
DarkSky No
ENERGY STAR Certified No
Energy Efficient No
EnergyStar No
JA8 No
Other Heavy Metal Content Indicator No
Title 20 Yes
Title 22 No
Title 24 No

Logistics

Carton Quantity 1

Resources/Downloads

Specifications

Catalog Page

Installation/Instruction Manual (IOM)